Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
EXIOS - Cable glands for "Hazardous Areas", NPT brass
Bill of material
EXIOS 1.605.3003.70
BN
Order No.
1.605.3003.70
MAT
Material
GR
Size
75 mm
AG
External thread
3''
SW
Width across flat
95 mm
D
107 mm
H
Height max.
154.0 mm
GL
Thread length
41.5 mm
A1
Diameter A1
57-78 mm
A2
Diameter A2
50.5-68.2 mm
AK1
Reinforcing clamp ring 1
0-1.0 mm
AK2
Reinforcing clamp ring 2
1.5-2.5 mm
ARO
Reinforcing clamp ring 3 (Optional)
1.0-2.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices